| Copy Process |
Digital Copier |
| Type |
Desktop |
| Copy Speed |
18 CPM |
| Copier Memory (Std./Max) |
32 MB / 96 MB |
| Print Resolution |
600 dpi/256 Gradations |
| Scan Resolution |
600 dpi |
| Available Original/Copy Paper Size |
Cassette 1/2: LT– LD (17-20 lbs. Bond), Bypass Tray: ST-R – LD (17-90 lbs. Index) |
| Paper Supply |
Standard 250-Sheet Cassette, Standard 100-Sheet Bypass Tray, Optional 250-Sheet Cassette |
| Available Copy Paper Weight |
LT– LD (17-20 lbs. Bond), ST-R – LD (17-90 lbs. Index) |
| Multiple Copying |
Up to 999 |
| Reproduction Ratio |
25% - 200% |
| Warm-up Time |
25 Sec. |
| First Copy Time |
7.6 Sec. |
| Copy Density Control |
Text/Text-Photo/Photo |
| Power Supply Consumption |
115 Volts/12 Amps |
| Dimensions (W x D x H) |
23.62" x 25.31" x 18.21" |
| Weight |
71.1 lbs. |
| ADU |
No |