| Copy Process |
IEPM (Dry Process)/Laser Technology |
| Type |
Laser Electronic |
| Print Resolution |
2,400 x 600 dpi |
| Scan Resolution |
600 dpi, 400 dpi, 300 dpi, 200 dpi, 150 dpi |
| Original Platen Type |
CCD Line Sensor |
| Available Original/Copy Paper Size |
Statement to Ledger |
| Paper Supply |
2 x 500-Sheet Drawer; 2 x 1,250-Sheet Tandem Drawer; 100-Sheet Stack Feed Bypass |
| Available Copy Paper Weight |
17-110 lbs. |
| Copy Speed |
65 |
| Original Scan Speed |
80 spm LT-Size @300 dpi |
| Paper Exit |
Face Down |
| Page Memory/Hard Disk Drive |
1GB RAM/60 GB HDD |
| Multiple Copying |
Up to 9,999 Copies |
| Reproduction Ratio |
25% to 400% |
| Warm-up Time |
Approximately 130 Seconds |
| First Copy Time |
Less Than 4.0 Seconds (Letter) |
| Monthly Copy Volume |
515k |
| Copy Density Control |
Automatically Controlled; Toner Empty Detection; Electrical |
| Power Supply Consumption |
120 Volts; 20 Amps |
| Dimensions (W x D x H) |
Appx. 28” x 31” x 46” (W x D x H) |
| Weight |
Approximately 462 lbs. |
| ADU |
No |
| Paper Weight |
17-110 lbs. |
| Original Reading Method |
CCD Line Sensor |
| Gradation |
256 Steps |
| Duty Cycle |
515K |
| Maximum Paper Supply |
Up to 7,600 Sheets (w/Optional 4,000-Sheet LCF) |
| Special Paper |
Std. Bond, Post Card Tab Sheets - Bypass + 1/2 Drawers |
| Bypass Tray |
100-Sheet Stack Feed Bypass |
| Control Panel |
8.5” Wide VGA Color Touch-Screen |
| Power Consumption |
Maximum 2.0kW |
| Black Toner Yield |
62.4K Impressions |
| Drum Type/Yield |
515K |
| Developer Yield |
515K |