| Copy Process |
4-Drum Electrostatic Photographic Transfer System with Internal Transfer Belt |
| Type |
4-Beam Color Laser (8-Bit) |
| Print Resolution |
600 x 600 dpi (10 bit)/1200 x 1200 dpi |
| Scan Resolution |
Up to 600 dpi |
| Available Original/Copy Paper Size |
Cassette: ST-R to LD, Bypass: ST-R to 12" x 47", LCF: LT |
| Paper Supply |
Up to 6,000-Sheet Input Capacity (Tandem Version + LCF) |
| Available Copy Paper Weight |
Cassette: ST-R to 12” x 18” (17 lbs. Bond - 140 lbs. Index), Bypass: ST-R to 13” x 19” (17 lbs. Bond - 110 lbs. Cover) ST-R to 12” x 47” Banner (17 lbs. Bond - 110 lbs. Cover), LCF: LT (17 lbs. Bond - 140 lbs. Index) |
| Copy Speed |
65 PPM Color / 65 PPM B&W |
| Original Scan Speed |
Up to 77 SPM Color / 77 SPM B&W |
| Page Memory/Hard Disk Drive |
Page + Main Memory: 2 GB, PowerPC 1.2 GHz Processor, HD: 80+ GB |
| Warm-up Time |
Approx. 180 Seconds |
| First Copy Time |
6.5 Seconds Color / 5.3 Seconds B&W |
| Monthly Copy Volume |
250K Copies |
| Power Supply Consumption |
120 V, 20 Amps, Maximum 2.0 kW |
| Dimensions (W x D x H) |
Approx. 38.582" x 27.480" x 60.629 " (W x D x H) |
| Weight |
Weight Approx. 573 lbs. |
| Multiple Copying |
Up to 9999 Copies |
| Reduction/Enlargement |
25% to 400% |
| Bypass |
100-Sheet Bypass (17 lbs. Bond - 110 lbs. Cover) |
| Control Panel |
10.4 Color Super VGA Tiltable LCD Touch Panel |
| Duplex |
Standard Trayless Automatic Duplex Unit (17 lbs. Bond - 140 lbs. Index) |
| CMYK Toner Yield |
CMY: 26.5K, K: 73K |