e-STUDIO351C
Key Features
- 35 PPM Black & White and 11 PPM Color Multifunction Product
- Net-Ready, e-BRIDGE All-in-One Architecture
- Out-of-the-Box Network-Ready, Print-Ready, Scan-Ready, Internet-Ready
- e-FILING (Electronic Filing)
- Versatile Paper Handling and Finishing Options
- Robust Security Capabilities
- MSRP $11,895 (base system)
Contact A Dealer
| Features | |
| Single Board All-in-One Architecture | |
| Top Access Web Based Device, Job Status, and Management Utility | |
| Copy, Print, Scan, Color and Network Connectivity | |
| Electronic Filing (e-FILING) | |
| Tilting Wide Touch Control Panel | |
| Versatile Paper Handling Options | |
| 35 Pages Per Minute B&W, 11 Pages Per Minute Color | |
| Up to 2400 dpi x 600 dpi B&W, 1200 dpi x 600 dpi Color | |
| Induction Heating (IH) Fuser Technology with Low Temperature Fusing Toner | |
| Trayless Automatic Duplexing Unit | |
| Internet Fax | |
| Email Notification for PM, Service Call, Counters and Automatic Supply Ordering | |
| Department Code Enforcement | |
| Access Limitations for B&W and Color Access | |
| Printer Features | |
| 10/100BaseT Ethernet Interface | |
| Private, Proof, Scheduled and Stored Print | |
| Staple, Saddle-Stitch, Hole Punch (Optional) | |
| Mixed Paper Sizes | |
| Cover Sheets and Sheet Insertion | |
| Layout/Editing | |
| Overlay, Watermarks | |
| Magazine Sort (Booklet Mode) | |
| Black/Color Mixed Printing | |
| Wireless 802.11b/g LAN Adapter (Optional) | |
| Copier Features | |
| Job Interrupt | |
| Dual Page, Edge Erase, Image Shift | |
| Trimming/Masking | |
| Smart Bypass | |
| Help/Information Function | |
| Auto Job Start, Auto Cassette Change, Auto Duplex Mode | |
| Sheet Insertion Mode, Cover Sheet | |
| Annotation (Date/Time Print) | |
| Rotation Copy Image Direction | |
| Thick Paper Mode | |
| Job Reservation (Scan Ahead) | |
| Document Storage (e-FILING) | |
| 4-in-1, 8-in-1 Duplex | |
| Color Image Adjustments | |
| X-Y Zoom | |
| Sort, Group (Electronic Sorting) | |
| Auto Sort Mode, Magazine Sort | |
| Scan Features | |
| JPEG, TIFF and PDF File Formats | |
| Color and B&W Scanning | |
| Scan-to-File | |
| Scan-to-e-FILING | |
| Scan-to-Email | |
| Scan-to-FTP | |
| TWAIN Compatible | |
| Job Templates | |
| Electronic Filing Features | |
| Public Box: 1, User Box: 200 | |
| 100 Folders Per Box | |
| 400 Documents Per Box/Folder | |
| Copy to Box, Print to Box, Scan to Box | |
| TWAIN Driver File Downloader | |
| Fax Features (Optional) | |
| PSTN (Public Switch Telephone Network) | |
| Super G3 Fax | |
| JBIG Compression | |
| Multi Access | |
| Double-Side Printing | |
| Dual Line Capability | |
| Memory/Delayed/Recovery Transmission | |
| Group Dialing (200 Groups) | |
| Phone Book (1,000 Stations) | |












