Key Features
e-STUDIO2505F
- 25 pages per minute
- Copy, Print, Scan, Fax
- First Copy Out at 7.1 Seconds
- Ledger Support through bypass
- Single 250-Sheet Cassette
- MSRP $3,299
Special Features | |
25 Copies Per Minute | |
Copy, Print, Scan | |
First Copy Out at 7.1 Seconds | |
Single 250-Sheet Cassette | |
50-Sheet Bypass Tray | |
2400 x 600 dpi Image Resolution (with smoothing) | |
Scan Once Print Many | |
10/100 BaseT Network Connection | |
Full Color Scanning | |
ID Card Copy | |
2 in 1 / 4 in 1 | |
Energy Saver | |
Auto Sleep Mode | |
Department Codes | |
Auto Job Start | |
Auto Sort Mode | |
Interrupt | |
APS/AMS |
Printing Features | |
PCL6 Emulation | |
Printing Speed: 25 PPM | |
Resolution: 2400 x 600 dpi (with smoothing) | |
Interface: Standard 10/100 Base-T, USB 2.0, Optional 802.11 b/g/n | |
Operating System Support: Windows 7/XP / Vista /Server 2003/2008/2008R2 | |
WHQL Certified |
Scanning Features | |
Standard Full Color Scanning: 100-600 dpi | |
Scan Speed: 20 SPM BW / 5 SPM Color | |
Interface: Standard 10/100 Base-T, USB 2.0, Optional 802.11 b/g/n | |
Protocol: TWAIN/STI/WIA (Windows XP/Vista Only) | |
Operating System Support: Windows 7/XP / Vista /Server 2003/2008/2008R2 | |
Formats: Scan to File (SMB, FTP), Scan to Email, Scan to USB |
Close


Office
Rochester, NY
180 Kenneth Dr.
Rochester, NY 14623
General Inquires
585-427-2222
Sales
tim.o’neil@tbs.toshiba.com
Service and Supplies
800-727-4264
Billing
585-427-2222
kim.mitchell@tbs.toshiba.com

Toshiba is Proud to be the Official Office Equipment Provider of The Carolina Panthers

Toshiba is Proud to be the Official Office Equipment Provider of The Carolina Panthers

Toshiba is Proud to be the Official Office Equipment Provider of The Carolina Panthers
Find Your Office
Back
Find Other Offices
Back