Productivity | |
Color print speeds of up to 75 PPM, B&W- up to 85 PPM |
|
DSDF Scan: Up to 240 IPM Duplex, 120 IPM Simplex |
|
12" x 18" 140 lb index automatic duplexing from the drawers |
|
13: x 19" 110 lb cover support through the bypass |
|
Universal Print Driver |
|
320GB Self-Encrypting Drive FIPS 140-2 Validated |
|
Solutions Ready |
Image Quality | |
Patented ASICs provide superb clarity and rich text renditions in all scanning, printing and copying jobs | |
Up to 1,200 x 1,200 dpi print resolution |
|
Automatic Image quality control function |
Operability | |
New Toshiba developed 9 inch tablet-style touch color control panel for easier operation |
|
Scan Preview |
|
Dual-line Fax Option |
|
One Touch Templates |
Serviceability | |
Easy Replaceable Unit Design |
|
Long Life consumables and duty cycles |
|
Main Specifications | |
Copy Process | Indirect Electrostatic Photographic Method/OPC/Laser Printing/ Heat Roller Fusing |
Display | 9” Color WVGA Touch Screen Tilting Display |
Copy Speed | Color: 75 PPM (LT), Monochrome: 85 PPM (LT) |
First Copy Out | Color: 5.4, Monochrome: 4.1 |
Warm-Up Time | Approx. 20 Seconds |
Copy Resolution | 600 x 600 dpi |
Stack Feed Bypass | 3.9” x 5.8” to 13” x 19”, 12” x 47” Banner, Envelope |
Multiple Copying | Up to 9,999 Copies |
Paper Capacity | 4-Drawer: 2,280 Sheets/Max. 4,780 Sheets Tandem Drawer: Standard 3,520 Sheets/Max. 6,020 Sheets |
Original Feed | Standard 300-Sheet DSDF |
Scan Speed & Weights | DSDF Scan: Up to 240 IPM Duplex, 120 IPM Simplex (Monochrome or Color), Simplex: 9.3-110 lb Index, Duplex: 9.3-110 lb Index |
Max. Original Size | LD |
Paper Feed Sizes | Drawers: 540 Sheets-ST-R to 12” x 18” Integral Tandem LCF 1,160 x 2 LT-Only Stack Feed Bypass: 120 Sheets-3.9” x 5.8” to 13” x 19”, 12” x 47” Banner 2,500-Sheet Ext. LCF LT-Only |
Paper Weights | 4-Drawer: Standard 540 Sheets x 4-16 lb Bond-140 lb Index Tandem LCF 1,160 Sheets x 2-16 lb Bond-140 lb Index Plus 540 Sheets x 2-16 lb Bond-140 lb Index Stack Feed Bypass: 120 Sheets-16 lb Bond-110 lb Cover Opt. 2,500-Sheet Ext. LCF LT-Only -16 lb Bond-140 lb Index |
Duplex | Standard Automatic Duplex Unit (16 lb Bond-140 lb Index |
Reproduction Ratio | 25% to 400% |
Max Duty Cycle | Max. 600K Month |
Weight | Approx. 470 lb |
Approx. Dimensions | 37.6” (W) x 28.9” (D) x 48.3” (H) |
Toner Yield | CMY 39,200, K: 106,600 @ 5% |
Power Source | 120 Volts, 50/60 Hz, 16 Amps |
Power Consumption | Maximum 2.0kW (120V) |
CPU | Intel Atom™ 1.75 GHz (Dual-Core) |
Memory | 4GB |
Hard Disk Drive | 320GB Self-Encrypting Drive FIPS 140-2 Validated |
e-BRIDGE Next Print Specifications | |
PDL | PCL5e, PCL5c, PCL6 (PCL XL), PS3, PDF, XPS, JPEG |
Print Speed | Color: 55/65/75 PPM (LT), Monochrome: 65/75/85 PPM (LT) |
Print Resolution | 600 x 600 dpi (5 bit), 1,200 x 1,200 dpi (Color/2 bit) or 3,600 x 1,200 dpi (BW/with Smoothing) PS3 Only |
Operating Systems | Windows® Vista, Windows Server® 2008/R2, Windows® 7, 8, 8.1, 10, Windows Server® 2012/R2, Macintosh® (Mac OS X 10.6, 10.7, 10.8, 10.9, 10.10, 10.11), Unix®, Linux® |
Network Protocols | TCP/IP (IPv4, IPv6), NetBIOS over TCP/IP, IPX/SPX® for Novell® Environments, EtherTalk® for Macintosh Environments |
Printing Protocols | SMB, LPR/LPD, IPP (Ver.1.1) w/Authentication, AppleTalk PAP or EtherTalk™, Port 9100 (bi-directional), NetWare P-SERVER LPD w/ iPrint, WS Print, FTP |
Print Drivers | Windows® Vista SP2 (32-bit, 64-bit), Windows Server® 2008 SP2 (32-bit, 64- bit), Windows Server® 2008 R2 SP1 (64-bit), Windows® 7 SP1 (32-bit, 64-bit), Windows® 8/8.1 (32-bit, 64-bit), Windows Server® 2012/R2 (64-bit), Windows® 10 (32-bit, 64-bit), Mac OS® X 10.6.8, 10.7.4, 10.8, 10.9, 10.10, 10.11 |
Interface | RJ-45 Ethernet (10/100/1000 Base-T), USB 2.0 (High-speed) Optional 802.11b/g/n, Wireless LAN, Optional Bluetooth |
Wireless Device | AirPrint™, Mopria®, e-BRIDGE Print & Capture Application on iOS and Android (Available via Apple App Store or Google Play) |
Device Management | TopAccess, EFMS 6.2 (e-BRIDGE Fleet Management Software) |
Account Control | Up to 10,000 users or 1,000 Departments Supports User Authentication (on Device), Login Name/Password (via Windows domain) or Login Name/ Password (via LDAP Server) for Copy, Print, Scan, Fax, List, and User Function |
Accessibility Features | Tilt Front Panel, Job Programs, Universal Grip for Paper Trays, Disable Screen Timeout and Audible Beep Message Alerts |
Security Features | User Authentication, On-Board Data Scramble Function, SCEP, Disable e-Filing, Disable Copy, Disk Overwrite, IP Address Filtering (10 Sets), MAC Address Filtering (10 Sets), Network Service Control, Network Port Control, SMB Packet Signing, SSL (HTTP, IPP, LDAP, SMTP, POP, FTP, DPWS), IPsec (IKEv1, IKEv2), Security Mode Change, CC Certified (ISO/IEC15408 EAL3+)*, IEEE2600.1, IEEE802.1X, Digital Signature for Client Utilities, Password Policy, Password Lock, Password Expiration, Self Testing, Job Access Control, Log Access Control for Job Log, Security Stamp *Compliant with IEEE2600.1 in High Security Mode. |
Environmental Stds | Energy Star (V2.0), EPEAT Gold, RoHS |
Certification | WHQL (Windows 7, 8, 8.1, 10, 2008 R2, 2012, 2012 R2), Novell, Citrix, SAP |
Scan Specifications | |
Scan Speed | DSDF Scan: Up to 240 IPM Duplex, 120 IPM Simplex (Monochrome or Color) |
Scan Modes | Standard: Full Color, Auto Color, Monochrome, Grayscale |
Scan Resolution | 600 dpi, 400 dpi, 300 dpi, 200 dpi, 150 dpi, 100 dpi |
File Formats | Monochrome: TIFF-Multi/Single Page, PDF-Multi/Single Page, Searchable PDF (Opt.), XPS-Multi/Single Page, DOCX (Opt.), XLSX (Opt.), PPTX (Opt.) Color/Grayscale: JPEG, TIFF-Multi/Single Page, PDF-Multi/Single Page, Slim PDF, Searchable PDF (Opt.), XPS-Multi/Single Page, DOCX (Opt.), XLSX (Opt.), PPTX (Opt.) |
Image Compression | Color/Grayscale: JPEG (High, Middle, Low) |
Fax Specifications | |
Compatibility | Super G3 |
Data Compression | MH/MR/MMR/JBIG |
Transmission Speed | Approx. 3 Seconds Per Page |
Fax Modem Speed | Up to 33.6 Kbps |
Memory Transmission | 100 Jobs (with HDD), 2,000 Destinations Max. 400 Destinations/Job |
Scan Speed | 0.7 Seconds Per Page, Maximum 73 IPM |
E-Filing Specifications | |
Operation Method | Color Touch Screen Control Panel or Client PC |
Number of Boxes | 1 Public Box; 200 Private User Boxes |
Capacity of Boxes | 100 Folder per Box; 400 Documents per Folder; 200 Pages per Documents |