e-STUDIO3055C

e-STUDIO3055C

  • 30 PPM Color/ B&W Multifunction Product
  • Net-Ready Fourth Generation e-Bridge Architecture
  • Medium Workgroup
  • Copy, Print, Scan, Fax
  • Secure MFP
  • MSRP $15,056
  • Available in U.S. and Latin America
Request a Quote

e-STUDIO3055C FEATURES

Productivity
Color print speeds of up to 30 PPM, B&W- up to 30 PPM
Color scan speeds of up to 73 SPM at 300 x 300 dpi resolution 
e-BRIDGE Open Platform support 
Super low thermal capacity fuser, Induction Heating system
11" x 17" 140 lb index automatic duplexing from the drawers 
11" x 17" full bleed on 12" x 18" stock through the bypass 
110 lb cover support through the bypass 
Banner mode printing (12" x 47") 
Blank page omission for copying and printing 
Outside Erase for copying books and 3D objects 
High compression PDF scanning (Slim PDF) 
Full featured new Toshiba multi-position and saddle stitch finishers
Universal Print Driver
Standard HDD encryption and overwrite
Solutions Ready 
Saddle-stitch, console and Inner finishers
Standard tandem printing
Image Quality
Patented ASICs provide superb clarity and rich text renditions in all scanning, printing and copying jobs 
600 x 1200 dpi print resolution (PS Driver)
Automatic Image quality control function 
ICC profile Support
 
Operability
9" WGA tilting color control panel for easier operation
My" Menu" button displays a customized screen for each authenticated user
Scan and e-FILING Preview
Control Panel Print Function button
Dual-line Fax option
One Touch Templates
Private Printing feature
Separate hard keys for MFP features
Serviceability
Easy Replaceable Unit Design
Automatic Detection and Initialization of a new preventive maintenance units
See Product Specifications

e-STUDIO3055C SPECIFICATIONS

Copy
Copy Process 4-Drum Electrostatic Photographic Transfer System with Internal Transfer Belt
Print Resolution 600 x 1200 dpi (PS Driver)
Scan Resolution Up to 600 dpi
Available Original/Copy Paper Size Cassette: ST-R to LD, Bypass: ST-R to 12" x 47", LCF: LT
Paper Supply Up to 3200-Sheet Input Capacity (Tandem Version)
Available Copy Paper Weight Cassette: ST-R to 11" x 17" (17 lb Bond - 140 lb Index), Bypass: ST-R to 12" x 18" (14 lb Bond - 100 lb Cover) ST-R to 12" x 47" Banner (17 lb Bond - 100 lb Cover), LCF: LT (17 lb Bond - 28 lb Index)
Copy Speed 30 PPM Color / 30 PPM B&W
Original Scan Speed Up to 73 SPM Color / 73 SPM B&W
Warm-up Time Approx. 27 seconds
First Copy Time 8.1 Seconds Color / 6.4 Seconds B&W
Monthly Copy Volume 150K
Power Supply Consumption 120 V, 15 Amps, Maximum 1.5 kW
Dimensions (W x D x H) Approx. 23" x 25.3" x 31"
Weight Approx. 166.4 lbs.
Multiple Copying Up to 999 Copies
Reduction/Enlargement 25% to 400%
Bypass 100-Sheet Bypass (17 lbs. Bond - 100 lbs. Cover)
Control Panel 9" WVGA Tiltable Color LCD Touch Panel
Duplex Standard Trayless Automatic Duplex Unit (17 lbs. Bond - 140 lbs. Index)
CMYK Toner Yield CMY: 28K, BK: 32K (6% coverage)
Print
Drivers Windows Server /2008/2012-Windows 7, 8, Vista, XP Macintosh OS 10.1/10.2/10.3, 10.4, 10.5 (OS 10.4 PPD) UNIX, AS400 via iData & Port 9100, SAP R/3
Interface 10/100/1000BaseTX Ethernet, 802.11b/g/n, Wireless LAN, USB, Bluetooth (HCRP)
Network OS Netware 6.x, Windows XP, Windows Server 2003, Server 2008, Vista, Citrix MetaFrame
Protocols IPX/SPX, TCP/IP, V4/V6 Dual Stack, Ethertalk, AppleTalk PAP, NetBIOS Over TCP/IP, LPR/LPD, IPP, SMB, SNMP, Netware, Port 9100, Bluetooth (HCRP)
Printer Language PCL6 & PostScript 3
Device Management TopAccess web based utility
Certification Windows (Vista, 7, 8, 2008, 2012) (WHQL) Novell, HPOS (Dazel), Citrix)
Scan
Scan Resolution
Scan Speed Up to 73 SPM Color / 73 SPM B&W
File Format TIFF, PDF, JPEG, XPS
Authentication LDAP, SMTP, Windows Domain
e-FILING
Operation Method Color Touch Screen Control Panel or Client PC
Number of Boxes 1 Public Box, 200 Private User Boxes
Capacity of Boxes 100 Folders Per Box, 400 Documents Per Folder, 200 Pages Per Document
Electronic Filing Specifications
Public Box: 1, Private User Boxes: 200
100 Folders Per Box
400 Documents Per Folder, 200 Pages Per Document
Copy to Box, Print to Box, Scan to Box
TWAIN Driver File Downloader
See Product Features