e-STUDIO4555C

Contact A Dealer

Key Features

  • 45 PPM Color/ B&W Multifunction Product
  • Net-Ready Fourth Generation e-Bridge Architecture
  • Medium Workgroup
  • Copy, Print, Scan, Fax
  • Secure MFP
  • MSRP $23,456
  • Features
  • Specifications
Productivity
Color print speeds of up to 45 PPM, B&W- up to 45 PPM
Color scan speeds of up to 73 SPM at 300 x 300 dpi resolution 
e-BRIDGE Open Platform support 
Super low thermal capacity fuser, Induction Heating system
11" x 17" 140 lb index automatic duplexing from the drawers 
11" x 17" full bleed on 12" x 18" stock through the bypass 
110 lb cover support through the bypass 
Banner mode printing (12" x 47") 
Blank page omission for copying and printing 
Outside Erase for copying books and 3D objects 
High compression PDF scanning (Slim PDF) 
Full featured new Toshiba multi-position and saddle stitch finishers
Universal Print Driver
Standard HDD encryption and overwrite
Solutions Ready 

Saddle-stitch and console

Standard tandem printing

BACK TO TOP ^
Image Quality
Patented ASICs provide superb clarity and rich text renditions in all scanning, printing and copying jobs 
600 x 2400 dpi print resolution (PS Driver)
Automatic Image quality control function 
ICC profile Support
 
BACK TO TOP ^
Operability
9" WGA tilting color control panel for easier operation
My" Menu" button displays a customized screen for each authenticated user
Scan and e-FILING Preview
New Control Panel Print Function button
Dual-line Fax option
One Touch Templates
Private Printing feature

 Separate hard keys for MFP features

BACK TO TOP ^
Serviceability
Easy Replaceable Unit Design
Automatic Detection and Initialization of a new preventive maintenance units
BACK TO TOP ^