| Copy Process |
4-Drum Electrostatic Photographic Transfer System with Internal Transfer Belt |
| Type |
Indirect Electrostatic Photographic |
| Print Resolution |
600 x 600 dpi |
| Scan Resolution |
Up to 600 dpi |
| Available Original/Copy Paper Size |
Cassette: ST-R to LD, Bypass: ST-R to LD, LCF: LT |
| Paper Supply |
Up to 2000-Sheet Input Capacity (Tandem Version) |
| Available Copy Paper Weight |
Cassette: ST-R to 11" x 17" (17 lbs. Bond - 90 lbs. Index), Bypass: ST-R to LD (17 lbs. Bond - 110 lbs. Index) |
| Copy Speed |
20 PPM Color / 20 PPM B&W |
| Original Scan Speed |
Up to 50 SPM Color / 50 SPM B&W |
| Warm-up Time |
Approx. 35 Seconds |
| First Copy Time |
10.3 Seconds Color / 8.2 Seconds B&W |
| Monthly Copy Volume |
70K |
| Power Supply Consumption |
120 V, 12 Amps, Maximum 1.5 kW |
| Dimensions (W x D x H) |
Approx. 23" x 23" x 26" |
| Weight |
Weight Approx. 123lbs. |
| Multiple Copying |
Up to 999 Copies |
| Reduction/Enlargement |
25% to 400% |
| Bypass |
100-Sheet Bypass (17 lbs. Bond - 110 lbs. Index) |
| Control Panel |
7" VGA Tiltable Color LCD Touch Panel |
| Duplex |
Standard Automatic Duplex Unit (17 lbs. Bond - 90 lbs. Index) |
| CMYK Toner Yield |
CMY: 28K, BK: 32K |