e-STUDIO2050C
Key Features
- 20 PPM Color/ B&W Multifunction Product
- Net-Ready eBX e-Bridge Architecture
- Small Workgroup
- Copy, Print, Scan, Fax
- Secure MFP
- Eco Features
- MSRP $5,339
| Productivity | |
| Color print speeds of up to 20 ppm, B&W- up to 20 ppm - See chart above | |
| Color scan speeds of up to 50 spm at 300 x 300dpi resolution | |
| Optional e-BRIDGE Open Platform support | |
| Low energy fuser system | |
| 11" x 17" 90lb index automatic duplexing from the drawers | |
| 110lb index support through the bypass | |
| Blank page omission for copying and printing | |
| Outside Erase for copying books and 3D objects | |
| High compression PDF scanning (Slim PDF) | |
| New Toshiba inner finisher and saddle stitch finisher | |
| Universal Print Driver | |
| Optional HDD encryption and overwrite | |
| Job Skip | |
| Image Quality | |
| Patented ASICs provide superb clarity and rich text renditions in all scanning, printing and copying jobs | |
| 600 x 600dpi print resolution | |
| Automatic Image quality control function | |
| Operability | |
| New Toshiba developed 9 inch VGA tilting color control panel for easier operation | |
| My" Menu" button displays a customized screen for each authenticated user | |
| Scan Preview | |
| New Control Panel Print Function button | |
| Dual-line Fax option | |
| One Touch Templates | |
| Private Printing feature | |
| Serviceability | |
| Easy Replaceable Unit Design | |
| Long Life consumables and duty cycles | |