e-STUDIO2040C
Key Features
- 20 PPM Color/ B&W Multifunction Product
- Net-Ready Forth Generation e-Bridge Architecture
- Medium Workgroup
- Copy, Print, Scan, Fax
- Secure MFP
- Eco Features
- MSRP $10,856
| Productivity | |
| Color print speeds of up to 20 ppm, B&W- up to 20 ppm - See chart above | |
| Color scan speeds of up to 57spm at 300 x 300dpi resolution | |
| e-BRIDGE Open Platform support | |
| Low energy soft belt fuser system | |
| 11" x 17" 140lb index automatic duplexing from the drawers | |
| 11" x 17" full bleed on 12" x 18" stock through the bypass | |
| 110lb cover support through the bypass | |
| Banner mode printing (12" x 47") | |
| Blank page omission for copying and printing | |
| Outside Erase for copying books and 3D objects | |
| High compression PDF scanning (Slim PDF) | |
| Full featured new Toshiba multi-position and saddle stitch finishers | |
| Universal Print Driver | |
| Standard HDD encryption and overwrite | |
| Solutions Ready | |
| Image Quality | |
| Patented ASICs provide superb clarity and rich text renditions in all scanning, printing and copying jobs | |
| 600 x 2400dpi print resolution | |
| Automatic Image quality control function | |
| ICC profile Support | |
| EFI Fiery controller option | |
| Operability | |
| New Toshiba developed 8.5inch WGA tilting color control panel for easier operation | |
| My" Menu" button displays a customized screen for each authenticated user | |
| Scan and e-FILING Preview | |
| New Control Panel Print Function button | |
| Dual-line Fax option | |
| One Touch Templates | |
| Private Printing feature | |
| Serviceability | |
| Easy Replaceable Unit Design | |
| Long Life consumables and duty cycles | |