| Copy Process |
Digital |
| Type |
Desktop |
| Print Resolution |
600 x 600 dpi |
| Scan Resolution |
50 – 9600 dpi |
| Original Platen Type |
Standard Platen Cover |
| Available Original/Copy Paper Size |
Letter, Legal, 5.5” x 8.5" |
| Paper Supply |
Standard 250-Sheet Cassette and 50-Sheet Bypass Tray |
| Available Copy Paper Weight |
Cassette: 15 - 21 lbs; Bypass Tray: 15 – 34.5 lbs. |
| Copy Speed |
20 |
| Paper Exit |
Face Down / Inner Exit (Central Output Tray) |
| Page Memory/Hard Disk Drive |
64MB |
| Multiple Copying |
1-99 |
| Reproduction Ratio |
25 – 400% Zoom |
| Warm-up Time |
25 Seconds |
| First Copy Time |
8 Seconds |
| Exposure Control |
Manual / Auto |
| Counter |
Electronic Counter |
| Power Supply Consumption |
115V |
| Dimensions (W x D x H) |
20.5” x 17.6” x 11.8” |
| Weight |
36.5 Lbs. |
| ADU |
No |
| Max. Monthly Copy Volume |
15k |