e-STUDIO202S

Contact A Dealer

Key Features

  • 20 pages per minute
  • First Copy Out at 8 Seconds
  • Single 250-Sheet Cassette
  • 600 dpi Image Resolution
  • Scan Once Print Many (SOPM)
  • MSRP $1,360
  • Features
  • Specifications
Special Features
20 Copies Per Minute
First Copy Out at 8 Seconds
Single 250-Sheet Cassette
50-Sheet Bypass Tray
600 dpi Image Resolution
Scan Once Print Many
GDI Printing
Full Color Scanning
SRU (Service Replaceable Unit)
2 in 1
Offset Output
Auto Exposure
Manual Exposure Control
Toner Save Mode
User Simulation
Energy Star Program
Continuous Copy Up to 99
BACK TO TOP ^
Printing Features
Standard Printer: GDI
Printing Speed: 15ppm
Resolution: 600 x 600 dpi
Interface: USB 2.0
Operating System Support: Windows 2000 / XP / Vista (32 Bit only)
WHQL Certified
BACK TO TOP ^
Scanning Features
Standard Full Color Scanning: 50 - 9600 dpi
Interface: USB 2.0
Protocol: TWAIN/STI/WIA (Windows XP/Vista Only)
Scanning Utilities: Desktop Document Manager, Button Manager
Operating System Support: Windows 2000 / XP / Vista (32 Bit only)
BACK TO TOP ^