Lexmark XM7155
Key Features
- Up to 55ppm
- Copy. Print, Scan and Fax
- 10.2" Color touch screen with audible feedback
- Single-Pass Duplex ADF
- Select one preconfigured finisher
- MSRP $7177
| Exceptional Performance | |
| Up to 55 pages per minute | |
| Single Pass Duplex ADF holds up to 150 sheets | |
| Dual Core 800MHz processor and 1024MB memory | |
| Outstanding Productivity | |
| Extra High-Yield toner cartridges | |
| Up to 3027MB memory (w/Option) | |
| Instant warm-up fuser reduces power consumption | |
| Superior Color Scanning capabilities | |
| Flexible Connectivity | |
| Standard Front Direct USB Port | |
| Excellent Paper Handling | |
| Standard Duplex printing/copying/scanning/faxing | |
| Standard 1,200 sheet input capacity | |
| Standard 1,050-sheet Output Capacity | |
| Up to 2,300 sheets of paper capacity | |
| Standard 150-Sheet Single Pass Duplex ADF | |
| Easy to Use | |
| 10.2" Color touch screen with audible feedback | |
| Support all popular Operating Systems | |
| Options | |
| 550-Sheet Tray | |
| Warranty | |
| Includes one year Parts Only warranty to dealer | |
| Note: Ships with 25,000-pages starter cartridge | |