Lexmark XM5170
Key Features
- Up to 70ppm
- Copy. Print, Scan and Fax
- 10.2-inch color touchscreen with audible feedback
- Duplex ADF single-pass
- MSRP $5,767
| Exceptional Performance | |
| Up to 70 pages per minute | |
| Single Pass Duplex ADF holds Up to 150 sheets | |
| 800MHz processor and 1024MB memory | |
| Outstanding Productivity | |
| Extra High-Yield toner cartridges | |
| Instant warm-up fuser reduces power consumption | |
| Superior Color Scanning capabilities | |
| Flexible Connectivity | |
| Standard USB | |
| Standard Ethernet 10/100BaseTX | |
| Standard Front Direct USB Port | |
| Excellent Paper Handling | |
| Standard Duplex printing/copying/scanning/faxing | |
| Standard 550-Sheet Drawer / 100-sheet Bypass | |
| Up to 3,300 sheets of paper capacity | |
| Standard 150-Sheet Single Pass Duplex ADF | |
| Easy to Use | |
| 10.2" Color touch screen with audible feedback | |
| Support all popular Operating Systems | |
| Options | |
| 250-Sheet Drawer / 250-Sheet Tray | |
| 550-Sheet Drawer / 550-Sheet Tray | |
| 2,100-Sheet High Capacity Feeder | |
| Caster Base | |
| Warranty | |
| Includes one year Parts Only warranty to dealer | |
| Note: Ships with 25,000-pages starter cartridge | |