WILLPOS C10 (ST-C10)

Contact A Dealer

Key Features

  • Ultra-Compact Footprint
  • Integrated POS Thermal Receipt Printer
  • Integrated LIU (Depends on Model Ordered)
  • Stylish Design with User-Replaceable Cover Panel
  • Wall Mountable (VESA Mount)
  • Small foot print
  • MSRP starting from $1965
  • Features
  • Specifications
  • Ultra-Compact Footprint
  • Integrated POS Thermal Receipt Printer
  • Integrated LIU (Depends on Model Ordered)
  • Stylish Design with User-Replaceable Cover Panel
  • Wall Mountable (VESA Mount)
  • Small foot print
  • Fan-Less and Drip-Proof for Maximum Reliability
  • 10.4" Touch TFT Display
  • Intel® ATOM N450 Processor
All in One Terminal
The WILLPOS-C10 integrates many unique features such as an integrated thermal receipt printer, LCD customer display, and a 10.4 inch touch display all in a small foot print. The available optional features allow the WILLPOS-C10 the flexibility to adapt too many environments. These optional features include a integrated LIU and a MSR. All of the features of the WILLPOS-C10 are controlled by the innovative Intel ATOM processor.
Features of the ST-C10 Integrated Printer
  • Easy Clam Shell Thermal Printer Design
  • Standard 80mm Width Thermal Paper
  • Print Speed a Respectable 170mm/s
Reliability and Maintenance
The WILLPOS-C10 is designed for long-term operation in harsh environments. The Intel ATOM processor allows for a fan-less design. This increases the reliability of the product by eliminating moving parts. With a SSD device instead of a standard HDD the WILLPOS-C10 has no internal moving parts. The WILLPOS-C10 was designed to be drip proof and has earned an IEC 60529 IPx1 rating. Toshiba uses materials that will be available as field replacement units for the entire life cycle of a product, extending several years past the end of production. This means in the event of a system failure, the parts necessary to keep the system up are available allowing the retailer to achieve the maximum return on each unit.
Mounting Options

The WILLPOS-C10 can be mounted horizontally or vertically. When mounted horizontally the screen is angled 18 degrees. This angle can be increased to a maximum of 32 degrees by extending the feet at the back of the unit. This range ensures an ergonomic working environment for retailers.

When space is an issue, the WILLPOS-C10 can be mounted vertically using standard VESA mounting brackets (75 x 75 mm and 100 x 100 mm). The on-screen display is rotated automatically by an internal sensor that can detect if the unit is mounted horizontally or vertically. Mounting the unit at 53” will ensure an ergonomic working environment.

Applications
  • Specialty Stores
  • Convenience Stores
  • Mobile Sales
  • Beauty Salons
  • Activity and Entertainment Centers
  • Self Service Kiosks
  • Service Stations
BACK TO TOP ^