WILLPOS B20 (ST-B20)

Contact A Dealer

Key Features

  • Less Energy, More Power
  • Effortless Maintenance
  • Enhanced Functionality
  • Connectivity
  • Green Machine
  • System Security
  • MSRP starting from $1760
  • Features
  • Specifications
Less Energy, More Power
The innovative low-energy processor gives top-level POS performance while reducing running costs and CO2 emissions. Tests show the WILLPOS B20 to use 49% less energy than earlier models, yet is an incredible 76% more powerful.
Effortless Maintenance

With front and back tool-less ‘slide-out’ components and fewer internal cables, servicing the WILLPOS B20 is quick and effortless, taking downtime to an absolute minimum and further reducing the total cost of ownership. It is also uniquely possible to remove the hard disk, motherboard and power supply without first detaching any peripherals.

Enhanced Functionality
The self-diagnosis monitoring sensor is connected with a status indicator situated on an outer panel of the WILLPOS B20. The diagnostics display provides a quick reference to system status, giving instant information on activity, states or diagnostics. The display automatically alerts staff with up to seven possible irregularities during normal operations.
Connectivity
The WILLPOS B20 offers superior connectivity, not only providing full support for legacy peripherals, but uniquely future proofed for innovative new options.
Green Machine

TOSHIBA works to the strict ecological policies that benefit both the environment and their customers.

  • Recyclable chromium-free metal
  • Recyclable halogen-free plastic
  • Packaged in recyclable paper products
  • Built and supported for a long life cycle
  • Design and manufacturing on ISO14001
BACK TO TOP ^