WILLPOS A20 (ST-A20)
Key Features
- Award winning design
- Low power consumption
- Tool-less serviceability
- Bright 15" touch screen
- Optional second display (12" or 15")
- Powerful multimedia capabilities
- MSRP starting from $2095
| Perfection by Design |
|
This is more than a tag line for the WILLPOS A10. The WILLPOS A20 is a complimentary model to the award winning WILLPOS A10 Touch POS terminal. With increased processing power, the A20 is a high performance solution with multimedia support, new enhanced connectivity, advanced customer display option, ease of maintenance, and Toshiba quality, all in an incredibly small foot print. |
| Superior Performer |
|
The WILLPOS A20 is smaller and quieter and consumes significantly less energy than other retail systems. Yet by using pioneering Celeron M440 processing technology, it has an unbeatable performance to energy ratio, even when compared with faster clock speeds. With this powerful POS at the helm, fast customer throughput and streaming media presentations are simply effortless. |
| Legendary Build Quality |
| Toshiba screens are quality tested for accuracy and reliability to the extreme, with 35 million touches in one location and spill proof protection. In fact we run over 46 elaborate tests to prove that the WILLPOS A20 is perfectly designed for any POS application, with the screen in constant use and images permanently displayed. |
| Dual Multimedia Displays |
|
The A20 can be equipped with an optional second 12 or 15 inch customer display which can be mounted on the unit itself to retain its small footprint. This additional display allows for such features as order confirmation or streaming multimedia promotions using the built-in stereo speakers. |
| Green Machine |
|
At Toshiba we design and manufacture our systems in line with strict environmental policies, ensuring they are built and supported for a long life cycle which benefits both the environment and our customers. Made from environmentally friendly materials such as chromium-free metal and halogen-free plastics, it is fully recyclable. The WILLPOS A20’s innovative ultra-low-energy processor provides over a massive 50% daily power saving (compared with previous models), dramatically reducing your running costs as well as CO2 emissions. It is the eco-friendly choice for your business. |
| Optimal Reliability |
| Selecting the RAID option provides invaluable peace of mind, especially for small businesses. Twin hard drives divide and replicate your business-critical information. As prices lower in future, the A20 also supports solid state drives and memory. Without the moving parts of their predecessors, they can resist extreme shocks and temperature variations to give unsurpassed reliability, considerable power savings and very easy maintenance. |
| Modern Classic Design |
| We understand that our POS is a major part of your business image. That’s why we’ve designed a clean and stylish outline with enduring simplicity, a work of art in itself. Ergonomically engineered to perfection, both the operator and customer interfaces can be fully tilted to suit any type of installation. |
| More Connectivity |
| With a total of 9 USB ports plus a variety of other color-coded inputs, the A20 links seamlessly to all your peripherals. Two powered USB ports means there’s no need for external power bricks. Network to larger back office systems using wired LAN, or select the wireless or Bluetooth options. |
| Clever Maintenance |
| We know just how essential our machines are to the smooth running of your business. Components on the A20 are designed to be quickly disconnected either without tools or with the removal of only one or two screws, making upgrades and maintenance quicker and more economical. |
| Picture-frame POS Screen |
| The WILLPOS A20 Touch POS stands out with a high clarity touch screen and extreme durability. The ultra-thin screen edges effectively produce a picture-frame image that allows cashiers to use the POS to its full potential, as the outer edges are well-lit. |
| Power Directly from POS Terminals |
| Optional power cables are available for use with the A20 which allows printers, such as the Toshiba TRST-A Series, to be directly powered from the 24V powered USB ports of the A20 POS terminal. Using these direct connect cables improves cable management and reduces cable clutter. |