Lexmark MS811dn
Key Features
- Up to 63ppm
- Finishinh options
- Up to 1200 x 1200 dpi print quality
- 2.4" Color LCD display
- MSRP $1559
| Exceptional Performance | |
| Up to 63 pages per minute | |
| Fast 4.4 seconds first print out time | |
| Dual core 800MHz processor and 512MB memory | |
| Outstanding Productivity | |
| Extra High-Yield toner cartridges | |
| Maximum Monthly Duty Cycle up to 275K | |
| Flexible Connectivity | |
| Standard USB | |
| Standard Ethernet 10/100BaseTX | |
| Standard Front Direct USB Port | |
| PostScript 3, PCL5e/6 Emulations, Microsoft XPS | |
| Excellent Paper Handling | |
| Integrated duplex | |
| Standard 650 page input capacity | |
| Standard 550-sheet Output Capacity | |
| Up to 4,400 sheets of paper capacity | |
| Easy to Use | |
| 2.4" Color LCD display | |
| Support all popular Operating Systems | |
| User replaceable toner cartridge | |
| Eco-Mode to lower energy consumption | |
| Options | |
| 250-Sheet Tray | |
| 550-Sheet Tray | |
| 2,100-Sheet input tray | |
| Caster base | |
| 550-Sheet Output Expander | |
| 4-Bin Mailbox | |
| 500-sheet staple finisher | |
| Warranty | |
| Includes one year Parts and Labor warranty | |
| Note: Ships with 10,000-pages starter cartridge | |