TRST-A10

Contact A Dealer

Key Features

  • 2 Color Single Side POS Printer
  • High Speed 2 Color Thermal Printing
  • Extreme Reliability
  • Flexible Interface
  • Easy drop-in paper loading
  • Paper Suppliers
  • MSRP starting from $342
  • Features
  • Specifications

The TRST-A10 and TRST-A15 thermal POS printers with their small foot prints are designed to operate in all hospitality and retail environments. These TOSHIBA printers, delivering high-speed printing at low noise levels, come at an extremely competitive price & are packed with innovative user-friendly features.

Speed is of the Essence!

At 225 mm/s, the TRST-A10 single sided thermal printer delivers fast and clear print-out for high-volume sales environments. The TRST-A15 prints both sides of each receipt simultaneously at 170 mm/s. Have you ever seen a faster printer in its class?

Compatible ESC/POS ® Command Emulation

Compatibility with ESC/POS ® command codes means a near seamless change from legacy printers to TOSHIBA printers.

Impress your Customers

The easy to use TRST-A10 and TRST-A15 thermal printers produce text, graphics and barcodes at top speed. The two-color printing capability enables both the TRST-A10 and the TRST-A15 printers to deliver meaningful sales information, targeted to each customer.

Low Power Mode

Choosing between normal and low power mode allows users to choose between speed and energy costs.

Compatible ESC/POS ® Command Emulation

Compatibility with ESC/POS ® command codes means a near seamless change from legacy printers to TOSHIBA printers.

Extreme Reliability

The TRST-A10 and TRST-A15 offer extremely high reliability with a Mean Characters before Failure of 52 million lines and a Mean Time before Failure of the PC board of a record-breaking 600,000 hours.

PC-less Printer Configuration

More than 95% of all printer settings can be accessed from the printer without the need for a PC tool, leading to further reduction of unscheduled downtime.

USB, Serial, Parallel Interfaces

The choice between the standard USB & serial interfaces or an optional parallel interface enables the POS printers to connect to legacy systems as well as to keep all options open for future hardware upgrades.

OPOS and Windows Drivers

Smooth driver integration into system software means an important saving of both time and money.

Power Directly from POS Terminals

In addition to the traditional external AC adapters, optional power cables are available for use with the TRST-A printers which then allows the printer to be directly powered from the available 24V power source available on the ST-7000, or the 24V powered USB ports of the ST-A10, ST-A20, ST-B10 and ST-B20 POS Terminals. Using these direct connect cables improves cable management and reduces cable clutter.

BACK TO TOP ^