TRST-A00

Contact A Dealer

Key Features

  • Easy paper loading clam shell design
  • Paper out/near out sensor
  • Either RS-232 or USB communication
  • Supports ESCPOS, OPOS, and Java POS
  • 52 million lines per thermal head (1 million cuts)
  • Energy saving mode
  • MSRP starting from $250
  • Features
  • Specifications

The TRST-A00 provides high quality direct thermal printing at an economical price. Designed to meet many of the requirements of a hospitality or retail environment, the TRST-A00 includes:

  • Easy paper loading clam shell design,
  • Paper out/near out sensor,
  • Either RS-232 or USB communication,
  • Supports ESCPOS, OPOS, and Java POS,
  • 52 million lines per thermal head and 1 million cuts, and
  • Energy saving mode.
Low Power Mode

Choosing between normal and low power mode allows users to choose between speed and energy costs.

Compatible ESC/POS ® Command Emulation

Compatibility with ESC/POS ® command codes means a near seamless change from legacy printers to TOSHIBA printers.

Extreme Reliability

The TRST-A00 offer extremely high reliability with a Mean Characters before Failure of 52 million lines and a Mean Time before Failure of the PC board of a record-breaking 700,000 hours.

PC-less Printer Configuration

More than 95% of all printer settings can be accessed from the printer without the need for a PC tool, leading to further reduction of unscheduled downtime.

USB or Serial Interfaces

The choice between USB or serial interface enables the POS printers to connect to legacy systems as well as to keep all options open for future hardware upgrades.

OPOS and Windows Drivers

Smooth driver integration into system software means an important saving of both time and money.

Power Directly from POS Terminals
In addition to the traditional external AC adapters, optional power cables are available for use with the TRST-A00 printer which then allows the printer to be directly powered from the available 24V power source available on the ST-7000, or the 24V powered USB ports of the ST-A10, ST-A20, ST-B10 and ST-B20 POS Terminals. Using these direct connect cables improves cable management and reduces cable clutter.
BACK TO TOP ^