HP LaserJet P3015

Contact A Dealer

Key Features

  • Mono print up to 42 ppm, leter
  • First Page Out as fast as 7.5 seconds from Ready, as fast as 16 seconds from Sleep
  • Black Up 1200 x 1200 dpi, 300 dpi, 600 dpi, HP FastRes 1200, HP ProRes 1200
  • 100-sheet multipurpose tray 1, 500-sheet tray 2, Optional 500-sheet trays 3 and 4
  • MSRP $749 - $1285
  • Features
  • Specifications
HP performance and durability
Enjoy print speeds up to 42 pages per minute (ppm), letter and a first page out in as fast as 7.5 seconds. Instant-on Technology provides up to a 50 percent faster warm-up time from low-power mode
Quickly process and share large, complex files with a 540 MHz processor, up to 640 MB expandable memory, and gigabit networking. Help prevent unauthorized network admission with 802.1X, which provides device authentication prior to admission.  Improve efficiency and simplify printing for multiple users and print jobs. HP Advanced Auto Media Sensing automatically adjusts settings according to paper type. An intuitive, 4-line color control panel with auto-navigational help makes printer operation easy and straightforward.
BACK TO TOP ^
Advanced security features
The printer includes a built-in hardware integration pocket (HIP) so you can connect and house your HP and partner security card swipe and authentication devices. Help secure data using IPsec with encryption accelerator assist, along with support for IPv4 and IPv6 protocols. Retrieve confidential print jobs by entering your PIN using the 10 number key pad.
Store data more securely by adding the optional HP High-Performance Secure EIO Hard Disk. Its advanced security features protect sensitive data at rest on your HP printer—all without impacting device performance.
BACK TO TOP ^
Flexibility to expand
Extend your printer’s capabilities to meet your business needs with an open EIO slot and two internal accessory ports. Plus, add up to 512 MB memory.
Improve productivity with a maximum input capacity of up to 1,600 sheets.1 Easily print on different types and sizes of media—including labels, envelopes, transparencies, and card stock—with adjustable paper trays. The printer supports letter and legal sizes from all trays. Choose the optional 500-sheet paper tray for added flexibility.
BACK TO TOP ^