MA600

Contact A Dealer

Key Features

  • Interactive LCD display
  • Easy operation
  • User-friendly programmingeasy maintenance 
  • High-speed thermal printing. 
  • Flat or raised keyboard
  • Flexible low cost choice 
  • MSRP starting from $595
  • Features
  • Specifications

The versatile, compact and stylish MA-600 from TOSHIBA combines the features and functionality of a high range Electronic Cash Register designed for small-scale general retail and hospitality environments. With its interactive LCD display and easy to use ‘drop in’ clam shell thermal receipt and journal printers, the MA-600 is the flexible low cost choice for any business.

Easy operation, user-friendly programming, and easy maintenance High-speed thermal printing.
Flat or raised keyboard for hospitality or retail environments. Optional PC interface to integrate into an existing back-office.

The MA-600 is part of the legendary range of TOSHIBA Electronic Cash Registers, renowned for quality, reliability and low cost of ownership. With an ergonomic design, in cool black and available with either flat or raised keyboard, the MA-600 is flexible enough for the widest variety of retail or food service environments.

Displays

The MA-600 boasts three displays, two LED displays and an LCD display. The 192 x 64 dot backlit LCD display is designed for clarity and ease of programming – with interactive help screens to assist in guiding the user through set-up procedures.

Thermal Printing
High-speed thermal printing is achieved via the 2 station receipt and journal clam-shell printers. With easy to use, drop-in functionality these printers minimize down-time while improving customer throughput.
PC Interface

There is a USB Port standard on the MA-600 used for programming and load/save operations, as well as for updating the FLASH ROM for any future firmware revisions.

Additional Features

Flash Memory – enables easy upgrade of software version – essential for future-proofing. Slip printer – for check printing.

BACK TO TOP ^