HP LaserJet M4555
Key Features
- Up to 55 ppm letter
- Printer/Copier/Scanner/Optional Fax
- 800 MHz Processor
- 1280MB Std. & Max.
- 50-sheet two-sided reversing automatic document feeder (ADF)
- Automatic two-sided printing
- MSRP $3265 - $5248
| Exceptional Performance | |
| Up to 55 ppm letter | |
| Printing: Up to 1200 by 1200 dpi; copying: up to 600 by 600 dpi; color scanning: up to 600 dpi optical (up to 1200 dpi enhanced) | |
| 800 MHz Processor | |
| Outstanding Productivity | |
| Color flatbed scanner for scanning, copying, and faxing jobs | |
| 50-sheet automatic document feeder (ADF) automatically scans two-sided documents in full color | |
| High-performance encrypted hard disk for effective digital sending, private printing, and job storage | |
| Instant-on Technology for Fast Warm-up | |
| Flexible Connectivity | |
| Hi-Speed USB 2.0 port (type B) for direct connection | |
| HP JetDirect Fast Gigabit Ethernet embedded print server (RJ-45 port) | |
| 33.6 kbps analog fax accessory (RJ-11 port) | |
| Open EIO slot enables HP and third-party solutions | |
| Foreign interface port for HP and third-party solutions | |
| Excellent Paper Handling | |
| 100-sheet multipurpose tray 1, 500-sheet input tray 2, | |
| Automatic two-sided printing accessory for fast two-sided printing | |
| Adjustable 500-sheet input trays 2 and 3 | |
| Optional 500-sheet input trays 4 and 5 for a 2,100-sheet total input capacity | |
| Standard 50-Sheet Duplex Document Feeder | |
| Easy to Use | |
| Simple, intuitive touch-screen graphical control panel with numeric keypad provides effortless device interaction | |
| Supports all popular Operating Systems | |
| User replaceable toner cartridges | |
| Options | |
| See Brochure for available options | |
| Warranty | |
| One-year, next day, on-site limited warranty plus free phone support during warranty | |
| Note: Ships with starter cartridges | |