HP LaserJet M3035
Key Features
- Up to 35 ppm letter
- Printer/Copier/Scanner/Optional Fax
- 400 MHz Processor
- 256 MB DDR RAM (fixed), expandable to 512 MB via one open DDR DIMM slot; Memory Enhancement technology (MEt); embedded hard disk
- 50-sheet two-sided reversing automatic document feeder (ADF)
- automatic two-sided printing
- MSRP $1865
| Exceptional Performance | |
| Up to 35 ppm letter | |
| Printing: Up to 1200 by 1200 dpi; copying: up to 600 by 600 dpi; color scanning: up to 600 dpi optical (up to 1200 dpi enhanced) | |
| 400 MHz Processor | |
| Outstanding Productivity | |
| Color flatbed scanner for scanning, copying, and faxing jobs | |
| 50-sheet automatic document feeder (ADF) automatically scans two-sided documents in full color | |
| High-performance embedded hard disk for effective digital sending, private printing, and job storage | |
| Instant-on Technology for Fast Warm-up | |
| Flexible Connectivity | |
| Hi-Speed USB 2.0 port (type B) for direct connection | |
| HP JetDirect Fast Ethernet embedded print server (RJ-45 port) | |
| 33.6 kbps analog fax accessory (RJ-11 port) | |
| Foreign interface port for HP and third-party solutions | |
| Foreign interface port for HP and third-party solutions | |
| Excellent Paper Handling | |
| 100-sheet multipurpose tray 1, 500-sheet input tray 2, | |
| Automatic two-sided printing | |
| Adjustable 500-sheet input trays 2 and 3 for a 1,100-sheet input capacity | |
| 50-sheet automatic document feeder (ADF) automatically scans two-sided documents in full color | |
| Easy to Use | |
| "Easy-to-use touch-screen control panel with 13-key number pad provides effortless device interaction" | |
| Supports all popular Operating Systems | |
| User replaceable toner cartridges | |
| Options | |
| See Brochure for available options | |
| Warranty | |
| One-year on-site warranty; 24-hour, 7 days a week phone support | |
| Note: Ships with starter cartridge | |