Lexmark M1145

Contact A Dealer

Key Features

  • Up to 45ppm
  • First Print Out Time of 6.5 Seconds
  • Up to 1200 x 1200 dpi print quality
  • 2.4" color LSD display
  • MSRP $972
  • Features
  • Specifications
Exceptional Performance
Up to 45 pages per minute
Fast 6.5 seconds first print out time
Superior image quality 1200 x 1200
Instant warm-up technology saves energy
BACK TO TOP ^
Outstanding Productivity
Extra High-Yield toner cartridges
Up to 576MB memory (w/Option)
Maximum Monthly Duty Cycle up to 100K
BACK TO TOP ^
Flexible Connectivity
Standard USB 2.0
BACK TO TOP ^
Excellent Paper Handling
Integrated duplex
Standard 250-Sheet Drawer / 100-sheet MPF
Standard 150-sheet Output capacity
Optional 250/550-Sheet tray
Envelope, Transparencies, and Labels supported via MPF
BACK TO TOP ^
Easy to Use
2.4" color LCD
Support all popular Operating Systems
User replaceable toner cartridge
Eco-Mode to lower energy consumption
BACK TO TOP ^
Options
250-Sheet drawer
550-Sheet drawer
Swivel cabinet
Adjustable printer stand
BACK TO TOP ^
Warranty
Includes one year Parts and Labor warranty
Note: Ships with 6,000-pages starter cartridge
BACK TO TOP ^