HP Color LaserJet CP6015

Contact A Dealer

Key Features

  • Up to 40 pages per minute
  • 100-sheet multipurpose tray 1, 500-sheet tray 2
  • Four-line control panel
  • Optional hard disk
  • MSRP $5365
  • Features
  • Specifications
Exceptional Performance
Up to 40 pages per minute
HP ImageREt 4800 technology, 600 by 600 dpi and 1200 by 600 dpi for fine details and line art
835 MHz processor and 512 MB RAM memory
BACK TO TOP ^
Outstanding Productivity
Two-sided printing accessory offers fast, efficient duplex printing
175,000 pages Max. Monthly Volume
HP Jetdirect Gigabit Ethernet print server for easy network sharing
HP high performance embedded hard disk for job storage
BACK TO TOP ^
Flexible Connectivity
Two host USB 2.0-like ports for third-party connections
two EIO slots
HP Jetdirect Gigabit Ethernet Print Server
Jetlink
BACK TO TOP ^
Excellent Paper Handling
500-sheet face-down output bin
100-sheet multipurpose tray 1
500-sheet input tray 2
Three 500-sheet trays for a 2,100-sheet total input capacity
Two-sided printing accessory offers fast, efficient duplex printing
BACK TO TOP ^
Easy to Use
Four-line control panel
Supports all popular Operating Systems
User replaceable toner cartridges
7.731 kWh/Week—ENERGY STAR® qualified models
BACK TO TOP ^
Options
See Brochure for available options
BACK TO TOP ^
Warranty
One-year, next business day, on-site warranty backed by HP Customer Care, service and support; one-year technical phone support
Note: Ships with starter cartridges
BACK TO TOP ^