B-SX5

Key Features

  • High-End 5" Thermal Printer
  • 305 dpi Print Resolution, Up to 8" per Second
  • 8MB Flash Memory and 32MB SD-RAM
  • Standard Serial, Parallel, and I/O Port
  • SNMP Capability
  • RFID Ready
  • Near-Edge Print Head Technology
  • Standard Ribbon Save
  • MSRP Starts at $2,950

Contact A Dealer

  • Specifications

Technology

Thermal Transfer / Direct Thermal

Resolution

305 dpi

Media Pitch

Min. 10.0 mm (0.39")

Max. 1,500.0 mm (59.1")

Media Width (w/backing paper)

Min. 30.0 mm (1.18")

Max. 140.0 mm (5.51")

Print Speed

Up to 203.2 mm/s (8 ips)

Interfaces

2 Serial Port, Bi-Directional Parallel Port,  Expansion I/O, Opt. USB, Opt. LAN, Opt. Wireless LAN, Opt. PCMCIA I/F

Barcodes

UPC/EAN/JAN, Code39, Code93, Code128, EAN128, NW7, MSI, Industrial 2 of 5, ITF, Postnet, RM4SCC, KIX-Code, GS1Databar, Customer Bar Code

2D Codes

Data Matrix, PDF 417, Maxicode, QR code, Micro PDF 417, CP Code

Fonts

Bitmap Font (21 fonts), Outline Font (4 types), Price Font (3 types), Writable Characters, Opt. True Type Font (20 types)

Options

Swing Cutter Module, Rotary Cutter Module, USB Interface, Built-In LAN Board, Wireless LAN Board, PCMCIA I/F Board, Fanfold Paper Guide, RFID Kit

Dimensions (W x D x H)

11.5" x 18.1" x 12.1"

Weight

41.9 Lbs.

 

BACK TO TOP ^