B-EX4T2-HS12

Key Features
- High Performance Industrial - 4" Thermal Transfer Printer
- Flat Print Head Technology
- 600 dpi Print Resolution, Up to 6" per Second
- 16MB Flash Memory and 32MB SD-RAM
- 600M ribbon capacity
- Standard USB and Ethernet, RFID Ready
- Standard TPCL and ZPL emulations
- 3 million linear inches print head warranty
- MSRP Starts at $3,300
Contact A Dealer
|
Technology |
Thermal Transfer / Direct Thermal |
|
Resolution |
600 dpi |
|
Media Length |
Min. 10.0 mm (0.39") Max. 1496 mm (58.9") |
|
Media Width (w/backing paper) |
Min. 27.0 mm (1.06") Max. 117 mm (4.6") |
|
Print Speed |
Up to 152.4 mm/s (6 ips) |
| Interfaces(Standard) | USB,Ethernet |
|
Interface(Option) |
Serial, Parallel, Wireless, RTC & USB host Expansion I/O |
|
Barcodes |
JAN8, JAN13, EAN8, EAN8+2 digits, EAN8+5 digits, EAN13, EAN13+2 digits, EAN13+5 digits, UPC-E, UPC-E+2 digits, UPC-E+5 digits, UPC-A, UPC-A+2 digits, UPC-A+5 digits, MSI, ITF, NW-7, CODE39, CODE93, CODE128, EAN128, Industrial 2 to 5, Customer Bar Code, POSTNET, KIX CODE, RM4SCC (ROYAL MAIL 4 STATE CUSTOMER CODE), GS1 DataBar |
|
2D Codes |
Data Matrix, PDF417, QR code, Maxi Code, Micro PDF417, CP Code |
|
Fonts |
Times Roman (6 sizes), Helvetica (6 sizes), Presentation (1 size), Letter |
|
Options |
Disc Cutter Module, Peel Off Module with liner Rewinder, Partial roll rewinder, Parallel, Wireless or Serial, Expansion I/O, RTS (Real Time Clock) and USB, Fanfold Paper Guide, RFID Kit |
|
Dimensions (W x D x H) |
10.9" x 18.1" x 12.2" |
|
Weight |
36.7 Lbs. |