B-EP2DL

Key Features
- Ultra-Compact 2" Direct Thermal Portable Printer
- 203 dpi Print Resolution, Up to 4.1" per Second
- 8MB Flash Memory and 16MB SD-RAM
- Flexible Connectivity: Serial, USB, Bluetooth and Wireless LAN
- Keypad with Backlit LCD
- High-Endurance Li-Ion Battery
- Easy Operation for Paper Loading
- MSRP Starts at $890
Contact A Dealer
|
Technology |
Direct Thermal |
|
Resolution |
203 dpi |
|
Media Pitch |
Min. 10.0 mm (0.39") Max. 999.0 mm (39.3") |
|
Media Width (w/backing paper) |
Min. 26.0 mm (1.02") Max. 58.0 mm (2.28") |
|
Print Speed |
Up to 105.0 mm/s (4.1 ips) |
|
Interfaces |
GH20 Model: USB, lrDA, Serial GH30 Model: USB, lrDA, Bluetooth GH40 Model: USB, lrDA, W-LAN |
|
Barcodes |
UPC/EAN/JAN, Code39, Code93, Code128, EAN128, NW7, MSI, Industrial 2 of 5, ITF, Postnet, RM4SCC, KIX-Code, GS1Databar, Customer Bar Code, Highest Priority Customer Barcode, Matrix 2 of 5 |
|
2D Codes |
Data Matrix, PDF 417, Maxicode, QR code, Micro PDF 417 |
|
Fonts |
Bitmap Font (21 fonts), Outline Font (4 types), Price Font (3 types), Writable Characters |
|
Options |
Battery, Shoulder Strap, 1 & 6 Slot Chargers, Upgrade Interface Kit (Bluetooth, Wireless LAN) for GH20 Model, IP54 Rated Carry Case, Linerless Label Kit, AC & DC Adapters |
|
Dimensions (W x D x H) |
3.46" x 4.77" x 2.53" |
|
Weight |
1.1 Lbs. |